IESNA:LM-63-2002
[TEST]P955370
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31516
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3452.6 3771 4117.4 4485.2 4803.6 5070.3 5272.5 5390.9 5410.2 5352.1
5291.9 5287.6 5324.2 5403.8 5590.9 6057.7 7217.2 8957.5 10508.5 11700.3
12616.7 13481.4 14262.3 14995.9 15488.5 14778.6 11962.7 8368.1 5786.7 3891.5
1641.4 520.6 247.4 107.6 34.4 0 0
3452.6 3777.5 4143.2 4498.1 4818.6 5085.4 5300.5 5418.8 5436 5384.4
5317.7 5315.6 5343.5 5425.3 5616.7 5982.4 6980.6 8677.9 10407.4 11642.2
12595.2 13554.6 14288.1 15006.6 15538 15079.8 12472.5 8905.9 6064.2 4035.6
1746.8 565.8 288.3 126.9 45.2 0 0
3452.6 3773.2 4128.1 4470.2 4775.6 5029.5 5225.2 5347.8 5360.7 5315.6
5266.1 5257.5 5287.6 5369.3 5552.2 5894.2 6705.2 8234.7 9955.7 11293.7
12283.2 13324.4 14311.8 15217.5 15983.3 16202.7 14447.3 11242.1 7585.1 4926.2
2280.3 899.2 505.5 279.7 129.1 43 0
3452.6 3747.4 4076.5 4403.5 4678.8 4913.3 5100.4 5197.3 5229.5 5210.2
5173.6 5169.3 5195.1 5233.8 5341.4 5558.7 5928.7 6780.5 8234.7 9904
11388.4 12767.3 14174.1 15499.3 16766.3 17755.8 18424.9 18478.6 17321.3 13741.7
7722.7 2764.3 1110 593.7 273.2 62.4 0
3452.6 3704.3 3994.7 4293.8 4554 4775.6 4952 5070.3 5124.1 5137
5134.9 5147.8 5184.3 5218.8 5287.6 5444.6 5720 6135.2 6911.7 8224
9938.5 11769.1 13610.5 15527.2 17108.3 18601.3 20066.2 21703.3 22978.9 22041
17437.5 9605 3779.6 1690.8 714.2 73.1 0
3452.6 3680.7 3936.7 4194.8 4431.4 4648.7 4825.1 4962.8 5038.1 5091.8
5130.6 5192.9 5287.6 5362.9 5433.9 5545.7 5784.5 6167.4 6752.6 7468.9
8525.1 9908.3 11483 13173.8 14918.4 16852.3 19012.1 21548.4 25041.9 27117.8
24809.6 18648.6 10142.8 3618.3 899.2 51.6 0
3452.6 3667.8 3919.5 4179.7 4409.9 4627.2 4814.3 4949.9 5031.6 5083.2
5137 5199.4 5289.8 5369.3 5453.2 5578 5810.3 6186.8 6776.2 7535.6
8548.8 9904 11442.1 13098.5 14877.6 16833 19040.1 21709.7 25037.6 26993
24471.8 18291.5 10093.3 3691.4 888.4 58.1 0
3452.6 3624.7 3831.3 4057.1 4274.4 4485.2 4674.5 4833.7 4947.7 5035.9
5128.4 5240.3 5362.9 5466.1 5567.3 5711.4 5943.7 6303 6836.5 7563.6
8488.6 9620.1 10977.5 12541.4 14309.7 16299.5 18472.2 20819.1 23701.7 25904.5
22892.9 14296.7 6485.8 2207.1 524.9 45.2 0
3452.6 3596.8 3751.7 3930.2 4123.8 4319.6 4513.2 4683.1 4838 4973.5
5115.5 5251 5380.1 5494.1 5623.2 5810.3 6079.2 6494.4 7118.3 7970.1
9097.3 10441.8 12001.4 13705.2 15439 17263.2 19136.9 21126.7 23105.8 23772.7
21122.4 14156.9 6090 1826.4 735.7 204.4 0
3452.6 3547.3 3659.2 3788.2 3949.6 4126 4298.1 4476.6 4640.1 4805.7
4973.5 5126.3 5255.3 5393 5539.3 5713.5 5984.6 6419.1 7090.3 8069.1
9342.6 10811.8 12384.3 13978.4 15565.9 17160 18801.3 20373.8 21090.2 19724.2
15531.5 7791.6 2103.9 798.1 434.5 120.5 0
3452.6 3495.7 3551.6 3641.9 3762.4 3893.6 4050.7 4203.4 4369 4523.9
4704.6 4878.9 5051 5231.7 5418.8 5642.5 5950.2 6427.7 7146.2 8219.7
9628.7 11300.2 12913.5 14303.2 15505.7 16643.7 17568.7 17788.1 16669.5 13619.1
8497.2 3106.3 623.8 191.5 66.7 23.7 0
3452.6 3469.9 3493.5 3562.4 3661.3 3771 3902.2 4037.8 4184 4341.1
4508.9 4681 4870.3 5063.9 5279 5537.1 5874.9 6371.8 7068.8 8023.9
9303.9 10788.2 12149.9 12997.4 13386.8 13457.8 13169.5 12257.4 10586 8116.4
4777.8 1626.3 370 105.4 30.1 12.9 0
3452.6 3435.4 3437.6 3474.2 3540.8 3622.6 3721.5 3827 3932.4 4031.3
4141 4242.1 4360.4 4474.5 4599.2 4749.8 4971.4 5319.9 5870.6 6673
7703.4 8748.9 9469.5 9570.6 8994.1 7922.8 6391.2 4487.4 2557.8 1170.2
501.2 189.3 71 28 12.9 2.2 0
3452.6 3375.2 3330 3304.2 3282.7 3244 3177.3 3071.9 2932.1 2766.4
2577.1 2377.1 2177 1998.4 1860.8 1759.7 1686.5 1658.6 1802.7 2136.1
2506.1 2809.4 2792.2 2301.8 1613.4 1075.6 744.3 518.4 346.3 215.1
135.5 86 43 17.2 4.3 0 0
3452.6 3319.3 3216 3086.9 2901.9 2671.8 2400.7 2097.4 1774.7 1458.5
1228.3 1107.9 1082 1092.8 1129.4 1161.6 1187.5 1189.6 1161.6 1103.6
1039 974.5 905.6 830.4 731.4 608.8 475.4 342 256 187.2
120.5 71 28 10.8 4.3 0 0
3452.6 3269.8 3084.8 2837.4 2497.5 2125.4 1736 1391.8 1193.9 1127.2
1092.8 1062.7 1039 1015.4 1002.5 993.8 983.1 959.4 907.8 832.5
757.2 681.9 608.8 524.9 441 367.9 314.1 266.7 210.8 144.1
73.1 36.6 17.2 6.5 0 0 0
3452.6 3220.3 2960 2564.2 2125.4 1680.1 1329.4 1196.1 1157.3 1125.1
1092.8 1060.5 1028.3 996 948.7 894.9 832.5 759.4 679.8 602.3
529.2 464.7 413 372.2 333.4 296.9 258.1 204.4 139.8 94.7
62.4 34.4 15.1 6.5 0 0 0
3452.6 3190.2 2835.3 2372.8 1852.2 1413.3 1234.8 1198.2 1163.8 1127.2
1097.1 1060.5 1021.8 974.5 914.3 839 757.2 673.3 585.1 499.1
428.1 382.9 350.6 320.5 288.3 256 219.4 174.2 137.7 109.7
79.6 51.6 17.2 2.2 0 0 0
3452.6 3147.2 2714.8 2166.2 1628.4 1310.1 1239.1 1204.7 1170.2 1133.7
1101.4 1067 1026.1 970.2 894.9 815.3 718.5 621.7 516.3 441
391.5 361.4 337.7 311.9 284 249.5 206.5 169.9 142 111.9
81.7 51.6 15.1 0 0 0 0
3452.6 3142.9 2676.1 2086.6 1542.4 1297.2 1252 1215.4 1178.8 1144.4
1110 1071.3 1030.4 970.2 897 800.2 690.5 580.8 490.5 421.6
378.6 350.6 324.8 296.9 264.6 223.7 178.5 148.4 120.5 92.5
62.4 34.4 8.6 0 0 0 0
3452.6 3142.9 2648.1 2043.6 1505.8 1297.2 1260.6 1224 1183.1 1144.4
1110 1073.4 1032.6 978.8 909.9 815.3 699.1 583 484 410.9
367.9 342 316.2 286.1 249.5 197.9 152.7 126.9 103.3 77.4
49.5 19.4 2.2 0 0 0 0
3452.6 3153.6 2661 2050.1 1505.8 1297.2 1260.6 1224 1185.3 1148.7
1112.2 1075.6 1036.9 985.2 916.4 811 694.8 574.4 475.4 404.4
365.7 339.9 311.9 284 245.2 185 144.1 120.5 94.7 68.8
43 15.1 0 0 0 0 0
